How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
| BD: | 5.88 | AG: | 4.65 |
| AF: | 0.19 | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| G: | 1.94 | AA: | 9.38 |
| AB: | 4.32 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | T: | 1.125 |
| LL: | 2.12 in | LQ: | 5.19 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Assembly: | YF-2 | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

