How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| V: | 1.94 in | LQ: | 5.19 in |
| P: | 1.88 in | AB: | 4.32 |
| G: | 1.94 | AE2: | 0.56 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | I: | 4.34 in |
| D: | 2.94 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Bore Code: | 18 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

