Grove Gear 26YF-2-1.125-140TC-15-L1
Part #:26YF-2-1.125-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| I: | 4.34 in | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AA: | 9.38 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| LQ: | 5.19 in | P: | 1.88 in |
| G: | 1.94 | AF: | 0.19 |
| AK: | 4.5 | AB: | 4.32 |
| D: | 2.94 | T: | 1.125 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.92 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Diameter (in): | 1.125 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

