How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AB: | 4.32 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.56 | AF: | 0.19 |
| LL: | 2.12 in | D: | 2.94 |
| I: | 4.34 in | H: | 0.53 in |
| BE: | 0.38 in | AA: | 9.38 |
| LQ: | 5.19 in | G: | 1.94 |
| T: | 1.125 | AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

