How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| AB: | 4.32 | D: | 2.94 |
| BD: | 5.88 | AA: | 9.38 |
| AF: | 0.19 | AG: | 4.65 |
| I: | 4.34 in | AK: | 4.5 |
| AE2: | 0.56 | H: | 0.53 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 2.12 in | BE: | 0.38 in |
| P: | 1.88 in | T: | 1.125 |
Technical Specifications
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.37 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

