How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | I: | 4.34 in |
| AJ: | 5.88 | T: | 1.125 |
| BE: | 0.38 in | D: | 2.94 |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | G: | 1.94 |
| LQ: | 5.19 in | AG: | 4.65 |
| AK: | 4.5 | LL: | 2.12 in |
| AB: | 4.32 | AE2: | 0.56 |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

