How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.32 |
| D: | 2.94 | I: | 4.34 in |
| AE2: | 0.56 | BF: | 0.41 |
| LQ: | 5.19 in | H: | 0.53 in |
| T: | 1.125 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AF: | 0.19 |
| V: | 1.94 in | BD: | 5.88 |
| AJ: | 5.88 | AA: | 9.38 |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Model Code: | 26YF |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.65 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

