How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | T: | 1.125 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AG: | 4.65 | D: | 2.94 |
| I: | 4.34 in | AF: | 0.19 |
| AA: | 9.38 | BD: | 5.88 |
| BF: | 0.41 | V: | 1.94 in |
| AK: | 4.5 | LL: | 2.12 in |
| AJ: | 5.88 | AE2: | 0.56 |
| LQ: | 5.19 in | H: | 0.53 in |
| P: | 1.88 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.34 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 40:1 |
| Bore Code: | 18 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

