How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| D: | 2.94 | V: | 1.94 in |
| BF: | 0.41 | AB: | 4.32 |
| H: | 0.53 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AG: | 4.65 | AJ: | 5.88 |
| G: | 1.94 | AA: | 9.38 |
| P: | 1.88 in | LQ: | 5.19 in |
| I: | 4.34 in | BD: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.34 | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | YF-2 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

