How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| LQ: | 5.19 in | AF: | 0.19 |
| AA: | 9.38 | V: | 1.94 in |
| AG: | 4.65 | AE2: | 0.56 |
| G: | 1.94 | AK: | 4.5 |
| I: | 4.34 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.94 |
| BD: | 5.88 | T: | 1.125 |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.8 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

