How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AK: | 4.5 |
| P: | 1.88 in | LL: | 2.12 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | AB: | 4.32 |
| BF: | 0.41 | AG: | 4.65 |
| AE2: | 0.56 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| T: | 1.125 | I: | 4.34 in |
| V: | 1.94 in | H: | 0.53 in |
| G: | 1.94 | LQ: | 5.19 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Ratio: | 5:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

