How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | LL: | 2.12 in |
| AB: | 4.32 | AF: | 0.19 |
| AA: | 9.38 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| T: | 1.125 | BF: | 0.41 |
| BD: | 5.88 | P: | 1.88 in |
| I: | 4.34 in | D: | 2.94 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Output RPM: | 339 | Ratio: | 5:1 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio Range: | 5:1 | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

