How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AF: | 0.19 |
| AA: | 9.38 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| H: | 0.53 in | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| BD: | 5.88 | D: | 2.94 |
| AB: | 4.32 | BE: | 0.38 in |
| I: | 4.34 in | AE2: | 0.56 |
| LL: | 2.12 in | T: | 1.125 |
Technical Specifications
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.08 |
| Ratio Range: | 50:1 | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 50:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

