Grove Gear 26YF-2-1.125-140TC-60-L2
Part #:26YF-2-1.125-140TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | D: | 2.94 |
| BD: | 5.88 | H: | 0.53 in |
| I: | 4.34 in | AB: | 4.32 |
| LL: | 2.12 in | LQ: | 5.19 in |
| V: | 1.94 in | AG: | 4.65 |
| P: | 1.88 in | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | T: | 1.125 |
| AA: | 9.38 | AF: | 0.19 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 18 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

