Grove Gear 26YF-2-1.125-140TC-60-L3
Part #:26YF-2-1.125-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| H: | 0.53 in | AF: | 0.19 |
| BE: | 0.38 in | AA: | 9.38 |
| T: | 1.125 | LL: | 2.12 in |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | I: | 4.34 in |
| AE2: | 0.56 | D: | 2.94 |
| AK: | 4.5 | G: | 1.94 |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.883 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

