Grove Gear 26YF-2-1.125-140TC-60-L4
Part #:26YF-2-1.125-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 9.38 |
| D: | 2.94 | AB: | 4.32 |
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| I: | 4.34 in | AK: | 4.5 |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.125 | BE: | 0.38 in |
| P: | 1.88 in | H: | 0.53 in |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.883 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Model Code: | 26YF | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

