Grove Gear 26YF-2-1.125-140TC-60-L9
Part #:26YF-2-1.125-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 4.5 |
| D: | 2.94 | H: | 0.53 in |
| I: | 4.34 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AG: | 4.65 | AA: | 9.38 |
| T: | 1.125 | AB: | 4.32 |
| LQ: | 5.19 in | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| P: | 1.88 in | BF: | 0.41 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Ratio: | 60:1 | Series Code: | OE |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 0.883 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

