How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AB: | 4.32 | T: | 1.125 |
| AF: | 0.19 | AG: | 4.65 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 1.94 in | LQ: | 5.19 in |
| P: | 1.88 in | G: | 1.94 |
| I: | 4.34 in | BE: | 0.38 in |
| AE2: | 0.56 | AA: | 9.38 |
| LL: | 2.12 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 233 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

