How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AA: | 9.38 | AB: | 4.32 |
| LL: | 2.12 in | G: | 1.94 |
| AJ: | 5.88 | I: | 4.34 in |
| LQ: | 5.19 in | BD: | 5.88 |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 4.5 | BE: | 0.38 in |
| T: | 1.125 | BF: | 0.41 |
| P: | 1.88 in | D: | 2.94 |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Output RPM: | 21.9 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 0.577 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

