How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| T: | 1.125 | I: | 4.34 in |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | LL: | 2.12 in |
| AB: | 4.32 | AA: | 9.38 |
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.94 | LQ: | 5.19 in |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.577 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

