How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| D: | 2.94 | T: | 1.125 |
| BF: | 0.53 | AA: | 9.38 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| P: | 1.88 in | AK: | 8.5 |
| BD: | 9 | G: | 1.94 |
| AF: | 0.19 | AJ: | 7.25 |
| I: | 4.34 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Output RPM: | 175 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.9 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

