How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 4.65 | T: | 1.125 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AB: | 4.32 | D: | 2.94 |
| LL: | 2.12 in | AA: | 9.38 |
| LQ1: | 5.62 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3.9 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

