How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.125 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| LQ1: | 5.62 in | D: | 2.94 |
| AA: | 9.38 | G: | 1.94 |
| BE1: | 0.5 in | LL: | 2.12 in |
| I: | 4.34 in | BD: | 9 |
| P: | 1.88 in | AK: | 8.5 |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

