How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 5.62 in | V: | 1.94 in |
| AE2: | 0.56 | T: | 1.125 |
| BD: | 9 | BF: | 0.53 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AB: | 4.32 |
| AF: | 0.19 | AG: | 4.65 |
| BE1: | 0.5 in | I: | 4.34 in |
| LL: | 2.12 in | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 18 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.386 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

