How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | D: | 2.94 |
| LQ1: | 5.62 in | AJ: | 7.25 |
| I: | 4.34 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| P: | 1.88 in | AE2: | 0.56 |
| V: | 1.94 in | AG: | 4.65 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 2.12 in | BD: | 9 |
| T: | 1.125 | BF: | 0.53 |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Model Code: | 26YF |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

