How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.34 in | AG: | 4.65 |
| D: | 2.94 | BE1: | 0.5 in |
| AB: | 4.32 | P: | 1.88 in |
| BF: | 0.53 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AJ: | 7.25 | AA: | 9.38 |
| T: | 1.125 | V: | 1.94 in |
| AK: | 8.5 | LQ1: | 5.62 in |
| G: | 1.94 | BD: | 9 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.386 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

