How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LQ1: | 5.62 in |
| V: | 1.94 in | AF: | 0.19 |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.125 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| LL: | 2.12 in | BD: | 9 |
| BF: | 0.53 | G: | 1.94 |
| AK: | 8.5 | BE1: | 0.5 in |
| AB: | 4.32 | AG: | 4.65 |
| I: | 4.34 in | D: | 2.94 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.386 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Output RPM: | 17.5 | Model Code: | 26YF |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

