How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | T: | 1.125 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| V: | 1.94 in | AF: | 0.19 |
| BF: | 0.53 | LQ1: | 5.62 in |
| H: | 0.53 in | BD: | 9 |
| D: | 2.94 | AA: | 9.38 |
| G: | 1.94 | AK: | 8.5 |
| P: | 1.88 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Ratio Range: | 15:1 | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

