How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | T: | 1.125 |
| AK: | 8.5 | LL: | 2.12 in |
| AB: | 4.32 | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.19 |
| D: | 2.94 | I: | 4.34 in |
| AJ: | 7.25 | V: | 1.94 in |
| AE2: | 0.56 | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| LQ1: | 5.62 in | BD: | 9 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.92 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 117 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

