How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 2.94 |
| T: | 1.125 | BD: | 9 |
| P: | 1.88 in | I: | 4.34 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 9.38 | H: | 0.53 in |
| AG: | 4.65 | AB: | 4.32 |
| BE1: | 0.5 in | G: | 1.94 |
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | LQ1: | 5.62 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output RPM: | 117 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.92 | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

