How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | H: | 0.53 in |
| AG: | 4.65 | P: | 1.88 in |
| BE1: | 0.5 in | G: | 1.94 |
| AK: | 8.5 | AE2: | 0.56 |
| BF: | 0.53 | D: | 2.94 |
| AB: | 4.32 | AF: | 0.19 |
| AJ: | 7.25 | AA: | 9.38 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | LQ1: | 5.62 in |
| V: | 1.94 in | I: | 4.34 in |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 2.92 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

