How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 9 | D: | 2.94 |
| AF: | 0.19 | G: | 1.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | I: | 4.34 in |
| AB: | 4.32 | AG: | 4.65 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 9.38 | LQ1: | 5.62 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.95 |
| Output RPM: | 70 | Model Code: | 26YF |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

