How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.125 | LQ1: | 5.62 in |
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | I: | 4.34 in |
| AK: | 8.5 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AB: | 4.32 | AJ: | 7.25 |
| D: | 2.94 | G: | 1.94 |
| AE2: | 0.56 | BD: | 9 |
| V: | 1.94 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.95 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Bore Code: | 18 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

