How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.34 in |
| AF: | 0.19 | AJ: | 7.25 |
| H: | 0.53 in | AA: | 9.38 |
| LL: | 2.12 in | P: | 1.88 in |
| AB: | 4.32 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 1.94 in |
| LQ1: | 5.62 in | AK: | 8.5 |
| BD: | 9 | G: | 1.94 |
| T: | 1.125 | AG: | 4.65 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
Technical Specifications
| Output RPM: | 70 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.95 | Ratio: | 25:1 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

