How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| P: | 1.88 in | LL: | 2.12 in |
| LQ1: | 5.62 in | V: | 1.94 in |
| AE2: | 0.56 | G: | 1.94 |
| T: | 1.125 | H: | 0.53 in |
| AJ: | 7.25 | AA: | 9.38 |
| I: | 4.34 in | AK: | 8.5 |
| BF: | 0.53 | D: | 2.94 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.65 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

