How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | H: | 0.53 in |
| G: | 1.94 | D: | 2.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | LQ1: | 5.62 in |
| BE1: | 0.5 in | I: | 4.34 in |
| BF: | 0.53 | P: | 1.88 in |
| T: | 1.125 | AA: | 9.38 |
| AF: | 0.19 | BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.65 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

