How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | AA: | 9.38 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.94 | AB: | 4.32 |
| I: | 4.34 in | BE1: | 0.5 in |
| LQ1: | 5.62 in | T: | 1.125 |
Technical Specifications
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.65 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

