How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.12 in | G: | 1.94 |
| BD: | 9 | AF: | 0.19 |
| V: | 1.94 in | T: | 1.125 |
| AA: | 9.38 | AE2: | 0.56 |
| AK: | 8.5 | I: | 4.34 in |
| D: | 2.94 | AB: | 4.32 |
| AG: | 4.65 | BE1: | 0.5 in |
| LQ1: | 5.62 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Model Code: | 26YF |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.34 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

