How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 4.32 | BE1: | 0.5 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | LQ1: | 5.62 in |
| AG: | 4.65 | LL: | 2.12 in |
| I: | 4.34 in | AE2: | 0.56 |
| T: | 1.125 | AK: | 8.5 |
| G: | 1.94 | D: | 2.94 |
| BD: | 9 | P: | 1.88 in |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Bore Code: | 18 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.34 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

