How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BF: | 0.53 |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 7.25 | I: | 4.34 in |
| AA: | 9.38 | LQ1: | 5.62 in |
| D: | 2.94 | AG: | 4.65 |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | AB: | 4.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Output RPM: | 43.8 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

