How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 4.65 | AF: | 0.19 |
| LQ1: | 5.62 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| D: | 2.94 | AK: | 8.5 |
| T: | 1.125 | BE1: | 0.5 in |
| LL: | 2.12 in | I: | 4.34 in |
| V: | 1.94 in | G: | 1.94 |
| AA: | 9.38 | AB: | 4.32 |
Technical Specifications
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

