How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| BF: | 0.53 | LQ1: | 5.62 in |
| V: | 1.94 in | AK: | 8.5 |
| LL: | 2.12 in | BE1: | 0.5 in |
| P: | 1.88 in | AJ: | 7.25 |
| I: | 4.34 in | H: | 0.53 in |
| AA: | 9.38 | G: | 1.94 |
| AG: | 4.65 | AB: | 4.32 |
| T: | 1.125 | BD: | 9 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 18 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Output Diameter (in): | 1.125 in |
| Model Code: | 26YF | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

