How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.125 |
| V: | 1.94 in | AA: | 9.38 |
| AE2: | 0.56 | LQ1: | 5.62 in |
| AB: | 4.32 | P: | 1.88 in |
| I: | 4.34 in | AG: | 4.65 |
| AJ: | 7.25 | D: | 2.94 |
| H: | 0.53 in | LL: | 2.12 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AF: | 0.19 |
| G: | 1.94 | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.8 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 339 | Model Code: | 26YF |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

