How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.94 | AB: | 4.32 |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 8.5 | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AG: | 4.65 |
| T: | 1.125 | I: | 4.34 in |
| BF: | 0.53 | AF: | 0.19 |
| LQ1: | 5.62 in | V: | 1.94 in |
| AA: | 9.38 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 26YF |
| Input Bore (C Face): | 1.125 | Output RPM: | 339 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

