How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.12 in |
| D: | 2.94 | T: | 1.125 |
| LQ1: | 5.62 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 1.94 in | P: | 1.88 in |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 8.5 | G: | 1.94 |
| AG: | 4.65 | AA: | 9.38 |
| AB: | 4.32 | BE1: | 0.5 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.8 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 18 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

