How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE1: | 0.5 in |
| G: | 1.94 | I: | 4.34 in |
| H: | 0.53 in | D: | 2.94 |
| LL: | 2.12 in | BD: | 9 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| P: | 1.88 in | AB: | 4.32 |
| AG: | 4.65 | BF: | 0.53 |
| AE2: | 0.56 | T: | 1.125 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| AK: | 8.5 | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YF |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.08 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

