How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | BE1: | 0.5 in |
| D: | 2.94 | AG: | 4.65 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| T: | 1.125 | AE2: | 0.56 |
| V: | 1.94 in | LL: | 2.12 in |
| BD: | 9 | BF: | 0.53 |
| AA: | 9.38 | P: | 1.88 in |
| I: | 4.34 in | G: | 1.94 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 18 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.08 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

