How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AB: | 4.32 |
| P: | 1.88 in | D: | 2.94 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 5.62 in |
| V: | 1.94 in | T: | 1.125 |
| I: | 4.34 in | LL: | 2.12 in |
| AJ: | 7.25 | AF: | 0.19 |
| G: | 1.94 | AA: | 9.38 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Model Code: | 26YF |
| Output Diameter (in): | 1.125 in | Assembly: | YF-2 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.883 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

