How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| AA: | 9.38 | T: | 1.125 |
| LL: | 2.12 in | BF: | 0.53 |
| P: | 1.88 in | BD: | 9 |
| D: | 2.94 | LQ1: | 5.62 in |
| BE1: | 0.5 in | I: | 4.34 in |
| G: | 1.94 | AF: | 0.19 |
| AJ: | 7.25 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| V: | 1.94 in | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

