How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | AG: | 4.65 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | LL: | 2.12 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | AF: | 0.19 |
| BD: | 9 | G: | 1.94 |
| LQ1: | 5.62 in | T: | 1.125 |
| P: | 1.88 in | AB: | 4.32 |
| AA: | 9.38 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 80:1 | Assembly: | YF-2 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.577 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Bore Code: | 18 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

